IESNA:LM-63-2002
[TEST]P952806
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-750-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40001
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6239.4 5858 5527.1 5135.5 4744 4501.5 4415.6 4428.2 4501.5 4595
5032 6388.5 8591.2 10799 13032.1 14742.2 16252.8 17440.1 18655.1 19435.7
19493.8 18526.3 14204.2 12375.3 10296.3 6997.3 4334.8 3425.4 2301.3 1212.5
606.3 459.7 293 171.8 68.2 0 0
6239.4 5911 5580.1 5191.1 4794.5 4549.5 4458.5 4451 4514.1 4600
4936 6113.1 8230 10710.6 12852.7 14633.6 16202.3 17558.8 18695.6 19597.4
19799.5 19001.2 14825.6 12688.5 10708.1 7444.4 4615.2 3554.2 2379.6 1273.1
707.3 555.7 378.9 247.6 161.7 37.9 0
6239.4 5903.5 5592.8 5223.9 4837.5 4597.5 4496.4 4476.2 4516.6 4595
4814.7 5678.6 7492.4 9859.3 12155.5 14201.7 16055.8 17642.2 19031.5 20188.5
20612.9 20261.7 18940.6 14891.3 12489 9215.2 5782.2 4163 3028.8 1770.8
1192.3 985.2 861.4 717.4 492.6 85.9 0
6239.4 5938.8 5640.8 5319.9 4973.9 4716.2 4602.5 4557.1 4572.2 4632.8
4741.5 5191.1 6393.5 8338.6 10652.5 12963.9 15239.9 17414.8 19359.9 20767
21620.8 21737 21105.5 20009.1 18215.6 15133.8 12357.6 9488 6360.7 2945.4
1495.4 985.2 745.2 492.6 194.5 0 0
6239.4 5951.5 5701.4 5431.1 5150.7 4936 4807.1 4756.6 4749 4797
4877.9 5044.6 5580.1 6785.1 8641.7 10844.5 13307.4 15846.1 18367.2 20486.6
22030 22863.6 22896.4 22287.7 21461.6 20332.5 18753.7 16033.1 11928.2 7204.4
3076.8 1071.1 447.1 250.1 98.5 7.6 0
6239.4 6002 5779.7 5592.8 5390.7 5229 5140.6 5100.2 5095.1 5133
5206.3 5312.4 5534.7 6029.8 7037.7 8593.7 10629.8 12953.8 15383.9 17793.8
20087.4 22030 23502.7 24096.3 24154.4 24126.7 24157 23474.9 20327.4 14449.2
8058.2 2713 689.6 255.1 63.2 5.1 0
6239.4 6052.5 5883.3 5762 5666 5602.9 5590.2 5613 5658.4 5719.1
5810 5936.3 6100.5 6373.3 6828 7606 8816 10442.8 12276.8 14247.1
16389.2 18604.6 20761.9 22712 24434.8 25846.9 27324.7 28799.9 28772.1 24253
15060.5 6378.4 1662.2 469.9 141.5 10.1 0
6239.4 6120.7 6019.7 5961.6 5954 5989.4 6062.6 6188.9 6310.2 6456.7
6653.7 6853.3 7052.8 7323.1 7676.8 8224.9 9073.7 10266 11662.9 13312.5
15191.9 17071.3 19029 20893.3 23298.1 25773.7 28779.7 31606.4 33026.1 31328.5
24700.1 13471.6 3774 803.3 171.8 12.6 0
6239.4 6196.5 6161.1 6196.5 6269.7 6391 6545.1 6727 6898.7 7090.7
7300.4 7512.6 7737.4 8035.5 8427 8995.4 9783.5 10882.4 12249 13832.8
15745.1 17781.1 20049.5 22517.5 25192.7 28165.9 31303.3 34256.3 35777 34263.8
26968.5 12425.8 2639.8 684.6 141.5 12.6 0
6239.4 6194 6183.9 6229.3 6317.7 6459.2 6636 6807.8 7007.4 7191.8
7398.9 7601 7833.4 8111.3 8512.9 9091.4 9897.2 10998.6 12393 14103.1
16043.2 18170.1 20489.1 23063.2 25806.5 28825.2 31972.7 34786.7 36042.2 33864.7
25422.5 10346.9 2008.2 533 106.1 10.1 0
6239.4 6244.5 6284.9 6423.8 6593.1 6823 7100.8 7378.7 7654 7931.9
8202.2 8492.7 8803.4 9222.7 9834.1 10617.1 11577.1 12799.7 14264.8 15906.8
17659.9 19478.7 21443.9 23300.6 25003.2 26445.6 27562.1 27903.2 26660.3 22787.8
14621 4291.8 780.6 240 60.6 20.2 0
6239.4 6267.2 6343 6494.6 6711.8 6984.6 7285.2 7601 7911.7 8194.6
8470 8737.7 9023.2 9371.8 9788.6 10354.4 11107.2 12024.2 13052.3 14115.8
15191.9 16275.6 17326.4 18157.5 18592 18597 18200.5 17301.2 15452.1 12835
8328.5 2796.4 623.9 204.6 78.3 30.3 0
6239.4 6272.3 6365.7 6517.3 6742.1 6997.3 7267.6 7527.7 7747.5 7914.2
8010.2 8070.8 8091.1 8121.4 8182 8280.5 8543.2 9101.5 9808.8 10500.9
10953.1 11160.2 11119.8 10556.5 9318.7 7681.8 5865.6 3844.7 2238.1 1207.5
646.7 285.4 118.7 48 17.7 2.5 0
6239.4 6287.4 6343 6449.1 6527.4 6570.4 6575.4 6474.4 6290 5974.2
5529.6 4973.9 4342.3 3705.8 3091.9 2518.5 2005.7 1659.6 1538.4 1523.2
1538.4 1528.3 1374.2 1088.7 778 520.4 346.1 262.7 217.2 176.8
136.4 85.9 35.4 15.2 5.1 0 0
6239.4 6290 6277.3 6191.4 6007 5726.6 5345.2 4794.5 4074.6 3238.4
2457.9 1818.8 1356.5 1111.5 1023.1 1005.4 992.8 977.6 952.3 924.5
881.6 788.1 649.2 505.2 389 308.2 245 192 149 111.1
73.3 35.4 15.2 5.1 0 0 0
6239.4 6254.6 6120.7 5797.4 5309.8 4675.8 3811.9 2864.6 2056.2 1492.9
1194.8 1066 987.7 922 863.9 815.9 790.7 762.9 737.6 712.4
671.9 601.2 510.3 414.3 325.9 260.2 209.7 161.7 121.3 83.4
42.9 20.2 7.6 0 0 0 0
6239.4 6209.1 5900.9 5360.4 4607.6 3672.9 2596.8 1775.8 1326.2 1172.1
1096.3 1025.6 937.2 831.1 722.5 631.5 563.3 533 553.2 583.5
583.5 548.2 485 404.2 318.3 252.6 197 154.1 113.7 75.8
48 20.2 7.6 0 0 0 0
6239.4 6191.4 5734.2 4966.3 3940.7 2728.2 1780.9 1321.1 1199.9 1134.2
1066 970 856.3 735.1 618.9 520.4 439.5 399.1 381.4 376.4
378.9 378.9 368.8 336 295.6 252.6 212.2 169.2 136.4 108.6
80.8 48 10.1 0 0 0 0
6239.4 6183.9 5597.8 4688.4 3470.8 2225.5 1462.6 1245.4 1177.2 1114
1028.1 917 795.7 671.9 565.8 477.4 421.9 391.5 371.3 353.7
336 320.8 308.2 293 272.8 245 209.7 176.8 151.6 123.8
90.9 55.6 10.1 0 0 0 0
6239.4 6153.5 5474 4438.3 3104.6 1899.6 1331.2 1222.6 1164.5 1091.3
997.8 894.2 783.1 661.8 555.7 477.4 429.4 404.2 386.5 371.3
351.1 336 318.3 300.6 277.9 240 192 164.2 136.4 108.6
75.8 35.4 5.1 0 0 0 0
6239.4 6151 5436.1 4344.9 2955.5 1778.4 1290.8 1212.5 1159.5 1081.2
985.2 889.2 785.6 671.9 563.3 480 434.5 409.2 389 373.9
358.7 341 320.8 298.1 265.2 214.7 156.6 131.4 106.1 78.3
50.5 17.7 0 0 0 0 0
6239.4 6156.1 5413.4 4307 2892.4 1740.5 1290.8 1210 1154.4 1078.6
980.1 884.1 785.6 669.4 560.8 477.4 434.5 409.2 391.5 376.4
361.2 341 320.8 298.1 262.7 207.1 151.6 128.8 101 75.8
45.5 15.2 0 0 0 0 0
